IESNA:LM-63-2002
[TEST]P243672
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1802-639-61)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/3/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY (FORMERLY EATON)
[LUMCAT]S125DRP-H850D835-X4F0-XX-UDD-A-W
[LUMINAIRE]DEFINE 5 DIRECT RECESSED WITH ASYMMETRIC FLUSH DIFFUSER.
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP](184) 3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct-Indirect, Linear, Task
[_SEARCH_MOUNTING] Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3281
TILT=NONE
184 -1 1 37 37 1 1 3.875 0.390833 0
1 1 23.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180
1151.2 1232.4 1332.3 1430.3 1506.9 1568.5 1638.5 1708.6 1804.7 1925.2
2026.9 2088.6 2044.7 1856.1 1599.3 1357.5 1106.4 934.6 802.9 697.4
618.1 548 491.1 441.6 388.4 342.6 304.4 259.6 221.3 182.1
142.8 111.1 78.4 51.4 27.1 11.2 0
1151.2 1227.3 1319.7 1428 1511.6 1570.4 1633.4 1707.6 1799.6 1908.4
2019.5 2085.3 2045.1 1868.7 1630.1 1355.2 1127.8 944.4 813.7 703.5
622.7 554.1 493.4 439.3 390.7 344.5 301.1 260.5 221.7 183.9
146.1 111.1 79.8 51.8 27.1 10.7 0
1151.2 1225.9 1322 1421.5 1502.2 1569 1625.5 1697.8 1785.1 1893.9
2004.1 2076 2050.3 1908.8 1657.2 1397.2 1154 970.5 821.1 719.8
635.8 560.7 500.4 446.7 396.3 345.9 303 261 222.2 183.9
147 113 79.8 52.3 27.5 10.7 0
1151.2 1226.3 1318.3 1420.5 1502.7 1562.9 1618 1682 1766.9 1865.9
1972.8 2046.5 2047 1928 1713.2 1457.9 1207.7 1012.5 862.7 745
649.8 574.2 510.7 453.8 401.9 353.9 308.6 264.2 225 186.3
149.8 116.2 80.8 54.6 28.9 11.7 0
1151.2 1223.5 1312.2 1410.7 1485.4 1551.7 1601.7 1661.4 1729.1 1822.5
1923.3 2005.5 2028.8 1953.6 1780 1528.8 1290.8 1072.3 918.2 781.5
679.7 601.7 531.7 467.8 411.7 362.7 315.6 270.3 230.1 190
153.1 116.2 82.6 53.7 30.3 11.7 0
1151.2 1221.2 1304.3 1397.2 1471.9 1528.8 1585.3 1639.9 1698.8 1769.7
1859.8 1942.4 1988.2 1962 1834.6 1621.7 1405.1 1189 996.7 851
731 636.3 557.9 489.7 430.9 376.3 326.8 281 236.2 193.3
154.1 119 85 56 30.8 12.1 0
1151.2 1215.6 1297.3 1383.2 1459.8 1517.2 1561.1 1603.5 1653.5 1718.8
1784.2 1861.7 1916.3 1929.8 1866.4 1711.8 1512.5 1295 1105.4 937.8
801.1 693.2 603.1 522.4 456.6 397.3 346.4 295 246 202.6
161.1 126.5 88.2 57.4 31.7 12.6 0
1151.2 1208.1 1286.1 1367.8 1439.7 1496.2 1536.3 1571.8 1610.1 1655.8
1712.8 1770.7 1824.8 1853.7 1841.6 1761.3 1618.5 1431.3 1242.7 1062.5
903.3 773.1 675.5 576.1 499.5 432.3 372.1 316 262.4 216.1
171.8 131.2 92.4 62.6 34.1 13.5 0
1151.2 1203 1275.4 1344.9 1414 1468.2 1500.8 1534 1560.6 1586.7
1625.9 1672.2 1710.9 1743.6 1757.1 1733.8 1656.7 1529.3 1374.3 1205.8
1041 901 765.1 661.5 562.1 484.1 410.8 347.8 289.4 236.7
184.9 141.4 101.3 66.8 37.3 15.4 0
1151.2 1196.5 1265.1 1329 1392.5 1438.7 1471.4 1495.2 1512 1529.8
1550.3 1569.9 1593.3 1616.6 1632.5 1629.2 1600.3 1535.8 1431.3 1316.4
1161.9 1024.7 888.4 766.5 656.4 562.1 474.3 397.7 328.2 267.5
210.1 158.7 113.9 72.8 40.1 15.4 0
1151.2 1194.6 1251.5 1310.8 1365.9 1418.2 1441.5 1457.9 1468.6 1475.6
1479.8 1485.4 1486.8 1491.5 1493.8 1489.6 1473.3 1437.3 1379 1298.7
1201.6 1087.7 975.2 857.1 748.8 644.7 542.9 458 375.3 307.2
241.3 182.5 126.5 80.8 44.8 17.3 0
1151.2 1193.2 1240.8 1295.4 1348.2 1384.1 1408.9 1424.3 1428.5 1424.3
1417.3 1408.4 1398.1 1386.5 1370.1 1351 1325.3 1291.7 1253.4 1193.7
1122.7 1044.7 953.7 862.2 762.3 667.1 573.3 488.8 405.7 328.2
260 195.1 137.2 88.2 48.1 19.6 0
1151.2 1189.5 1229.6 1275.8 1314.1 1345.4 1381.8 1389.3 1387.4 1376.7
1359.9 1342.6 1319.7 1295.4 1262.3 1232.9 1197.4 1158.2 1113.4 1060.6
1000.9 933.6 858 781.5 698.8 618.5 535 453.8 378.6 312.8
248.8 185.8 131.6 85 47.1 18.7 0
1151.2 1182.9 1217 1253.9 1286.6 1310.8 1336 1344.4 1340.7 1326.7
1307.6 1278.2 1248.3 1211.4 1171.7 1131.6 1089.1 1041 987.3 938.8
881.4 818.3 750.6 685.8 611.1 538.7 472 403.3 337.5 276.8
218 164.8 118.6 75.6 41.1 17.3 0
1151.2 1177.3 1204.4 1229.1 1252.9 1272.1 1289.4 1295.4 1289.8 1277.2
1249.2 1220.7 1180.1 1138.1 1092.4 1045.7 996.2 942 890.2 831.4
773.5 717.5 658.7 594.7 532.2 472.9 410.3 352.9 296.4 242.3
191.9 146.1 103.6 66.8 38.3 15.9 0
1151.2 1170.3 1189.5 1205.8 1219.8 1233.3 1238.5 1239.4 1233.8 1218.4
1194.6 1161.5 1124.1 1078.4 1030.3 978 923.8 872 814.1 756.7
697.9 641.9 584.5 526.6 471.5 418.7 364.6 314.6 263.8 216.6
172.3 131.2 92.4 60.2 32.2 14 0
1151.2 1165.2 1177.3 1184.8 1189 1194.6 1188.1 1186.7 1175.9 1159.6
1138.6 1106.4 1069 1027.5 975.2 921.5 868.3 812.7 757.7 702.1
645.1 591.9 533.6 481.3 428.5 380.9 330.5 285.7 240.9 198.9
157.8 119 85.4 56.5 31.7 12.6 0
1151.2 1160.1 1164.3 1163.3 1159.6 1155.8 1144.2 1133.9 1116.6 1097.5
1074.6 1047.5 1011.6 973.8 928 878.1 825.8 773.1 718.9 665.7
610.6 555.5 502.3 453.3 403.8 356.2 310.9 268.4 224.5 185.8
148.9 114.8 82.6 53.7 29.9 11.7 0
1151.2 1153.5 1149.3 1142.8 1132.5 1118.5 1100.8 1082.1 1060.2 1035.9
1009.3 980.8 948.6 913.6 875.3 835.1 788.9 739.4 688.6 636.7
585.4 533.1 486.4 435.5 389.3 344.5 301.6 259.1 218.5 180.7
145.2 111.6 79.8 52.3 28.5 12.6 0
1151.2 1147 1136.7 1124.1 1105.4 1086.3 1062.5 1038.2 1012.5 981.3
952.3 921.5 888.8 854.7 816.9 780.5 743.6 700.7 659.2 614.8
566.7 521 472.9 425.7 380.5 338.9 297.4 254.4 216.6 178.3
141.9 109.7 78.4 49.9 28.9 11.2 0
1151.2 1140 1122.7 1103.1 1079.3 1054.5 1025.6 998.5 967.3 934.6
903.8 868.3 837.9 800.1 766.1 731.5 694.2 657.8 620.9 584.5
543.4 502.3 463.6 419.2 376.7 334.7 292.7 254.9 216.1 177.4
143.8 109.2 77.5 50.4 28 12.6 0
1151.2 1132.5 1107.8 1082.6 1054.1 1027.9 993.9 962.6 930.8 896.3
860.8 828.1 794.5 762.3 726.8 693.7 660.1 624.1 589.6 553.7
520 484.1 447.2 407.5 368.8 330 292.2 252.6 214.3 177.4
142.4 111.1 78.4 51.4 29.4 12.1 0
1151.2 1128.8 1098.9 1068.1 1035.4 1004.1 970.5 938.3 899.6 866.9
832.8 799.7 765.1 733.8 698.4 667.1 633.5 600.8 567.7 535
501.4 466.4 433.2 396.3 359 322.1 286.6 250.2 211 175.1
142.4 110.2 79.4 52.3 29.9 13.1 0
1151.2 1123.6 1087.2 1053.1 1017.2 985 947.2 910.3 876.7 839.3
809.9 774.5 741.8 710 677.8 647.5 615.7 584.5 553.2 521.9
488.3 456.1 422.5 387 352.5 317.9 280.6 245.1 210.1 175.1
141 109.2 79.8 53.2 30.3 13.5 0
1151.2 1117.6 1076 1038.7 1001.8 961.2 925.7 889.3 853.3 819.7
785.2 754.4 723.1 692.3 661.5 629.3 600.3 570.5 541.5 509.3
479.4 448.1 415 381.4 346.4 310.4 275 241.3 206.8 173.2
139.6 107.8 78.4 52.8 30.3 14 0
1151.2 1112 1066.7 1025.1 982.2 943.4 905.2 869.2 834.7 801.1
766.5 735.7 705.8 677.4 645.1 617.6 588.7 559.7 530.8 501.8
470.1 440.7 408.9 374.4 340.8 307.6 272.2 238.5 203.1 170.9
138.6 108.8 78 53.7 31.7 14 0
1151.2 1103.6 1056.9 1011.1 965.4 925.7 888.4 848.7 816.9 785.2
753 721.7 690 663.4 634.9 606.4 581.2 551.8 524.2 495.8
465 434.6 402.4 368.3 334.7 302.5 268.9 234.8 201.2 169.5
138.2 108.8 80.3 54.6 32.7 14 0
1151.2 1098 1045.7 998.1 951.8 911.7 870.6 835.6 805.7 769.3
737.1 710.5 680.6 654 627.4 599.9 574.2 546.6 519.6 491.6
459.4 428.5 396.8 364.6 331.9 299.2 266.1 233.4 201.2 170.9
139.1 109.2 81.2 54.6 32.2 15.9 0
1151.2 1095.2 1037.7 990.1 941.6 900 863.6 826.3 793.1 760.5
731 702.1 672.7 649.3 622.3 594.3 570.5 543.4 515.4 487.4
454.7 423.9 392.1 361.3 331.4 299.2 266.1 234.8 202.6 171.8
140.5 113.4 84.5 58.4 35.5 16.3 0
1151.2 1096.1 1035.4 983.6 936 890.7 855.2 820.7 788 755.3
724.5 695.1 669.9 645.1 618.1 592.9 565.8 539.6 510.7 483.6
452.8 421.5 392.1 360.9 330.5 300.2 269.8 239 207.3 176.5
144.2 117.6 87.8 61.6 37.3 17.3 0
1151.2 1092.8 1034.5 979.9 932.7 888.4 846.8 814.1 783.3 748.3
718.4 690.9 665.2 640.5 614.3 589.1 563.5 536.8 508.4 481.8
450.5 422.9 392.1 362.7 333.3 304.4 275.9 246.5 212.9 183.5
152.7 122.3 91 64.4 38.7 17.7 0
1151.2 1091.9 1032.1 973.3 926.6 880.4 839.8 810.4 774.5 743.6
714.2 687.6 662.9 636.3 611.1 589.6 563.9 535 507.4 480.4
450 422.9 394.9 367.4 338 311.8 282.9 253.5 223.6 192.8
161.5 129.3 99 70 42.9 18.7 0
1151.2 1091.4 1027 971.9 921.5 876.2 838.4 803.9 771.7 739.9
710.5 685.3 659.2 635.8 609.2 586.8 561.6 534.5 507 478
452.3 425.7 398.7 371.6 346.8 319.8 292.7 263.8 232.5 202.6
169.5 137.7 105 74.7 45.7 20.1 0
1151.2 1087.2 1023.7 967.3 917.3 874.8 834.7 797.8 767 735.7
707.7 681.6 657.3 633.9 609.7 585.9 560.2 533.1 506 479.4
453.3 429 402.9 378.1 351.5 327.7 301.1 274 243.2 211
180.2 145.2 110.2 78 48.1 21 0
1151.2 1086.8 1022.3 963.5 913.6 869.2 833.7 799.2 762.8 732.4
704.9 681.1 655.4 631.1 608.7 586.3 559.7 531.7 504.6 480.4
455.2 432.7 407.1 382.3 359 334.7 309.5 280.6 251.1 219.9
186.7 151.7 115.8 81.7 50.9 21.5 0
1151.2 1089.1 1020.5 962.6 912.6 866.9 828.6 794.1 760.9 732.4
705.4 680.6 653.5 629.7 606.9 584 559.3 532.6 505.6 480.4
455.2 432.7 408.5 386.5 363.2 340.3 314.6 287.6 255.8 225.9
191.4 155.9 118.6 83.1 51.4 21.5 0
1151.2 1090.5 1021.4 962.6 911.2 864.6 823.5 791.7 760 729.2
702.1 679.7 654.5 629.3 605.9 583.5 558.3 532.2 504.2 480.8
456.6 432.3 408.9 387.5 364.1 340.8 316.5 290.4 257.7 226.9
192.3 156.9 120.4 85 51.4 22.4 0
